Socket buckle for welded attachment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38402SBS.80
38412SBA.95
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection angle
(°)
Contact material Manufacturer part # Material (details) Surface properties Type (manufacturer type)

0.17 €

1 Available 14 Days 180Steel plate38402SBS.80Steel RfPolished38402SBS.80

0.11 €

1 Available 3 Days 45Steel nickel plated38412SBA.95Steel StNickel plated38412SBA.95

Loading...

  1. 1

Basic information

Colour Metal Connection - Connector thickness(mm) 0.8
Connector width(mm) 6.3 Cross section - Insulation type Not insulated
Product type Blade connector RoHS-compliant Yes Size 6.3 x 0.8 mm
Standards/certification marks DIN 46342 section 1 Support sleeve No Type (misc.) 6.3 x 0.8

Tech Support