D-SUB adapter, D-SUB socket (NADB9FF)

D-SUB adapter, D-SUB socket NADB9FF
  • Volume Discount

Product Details:

Manufacturer part number: NADB9FF

Brand: NEUTRIK

Price: 16.93

Delivery time: 3 Days


Technical Data:

Connector / Output type B: D-SUB socket 9-pin

Connector/ Input type A: D-SUB socket 9-pin

Manufacturer part #: NADB9FF

Number of pins: 9

Type (manufacturer type): NADB 9FF


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NADB9FF

Part Number
NADB9FF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector / Output type B Connector/ Input type A Manufacturer part # Number of pins Type (manufacturer type)

16.93 €

1 Available 3 Days D-SUB socket 9-pinD-SUB socket 9-pinNADB9FF9NADB 9FF

Loading...

  1. 1

Basic information

Connector type Adapter. built-in Contact material Brass gold plated Nominal current(A) 3
Nominal voltage(V AC) 50 Product type D-SUB adapter Temperature range(°C) -25 - +85

This page is D-SUB adapter, D-SUB socket, part number NADB9FF.
You can find the detail information about specifications and dimensions on part number NADB9FF.

Variation of this product

Part Number
NADB15FF
NADB15FF-B
NADB9FF-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector / Output type B Connector/ Input type A Manufacturer part # Number of pins Type (manufacturer type)

25.55 €

1 Available 32 Days D-SUB socket 15-pinD-SUB socket 15-pinNADB15FF15NADB 15 FF.

26.77 €

1 Available 3 Days D-SUB socket 15-pinD-SUB socket 15-pinNADB15FF-B15NADB 15 FF-B

16.93 €

1 Available 3 Days D-SUB socket 9-pinD-SUB socket 9-pinNADB9FF-B9NADB 9FF-B

Tech Support