Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
80-0140-0083-2 |
80-0140-0087-3 |
80-6100-8973-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Colour | Cross section (mm²) | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (V AC) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.96 € | 1 | Available | 36 Days | 22 - 18 | Brown | 0.5 - 1.0 | 80-0140-0083-2 | 0.8 | 0.8 | 0.5 | 0.5 | 4 | 600 | - | 80-0140-0083-2 | Connector | |
2.89 € | 1 | Available | 3 Days | - | Blue | 0.75 - 1.5 | 80-0140-0087-3 | - | - | 0.75 | 0.75 | - | - | 400 | 80-0140-0087-3 | Flat fuse holder | |
1.01 € | 1 | Available | 3 Days | 18 - 14 | Blue | 0.75 -1.5 mm | 80-6100-8973-4 | 2 | 2 | 0.8 | 0.8 | 10 | 600 | - | 80-6100-8973-4 | Connector |
Loading...
Connection | Cutting-clamping technology | Connection (components) | Cut & Clip | Nominal voltage (details)(V AC) | Max 400 |
---|---|---|---|---|---|
Number of pins | 2 | Product type | Stub connector | Temperature range(°C) | +105 |
Configure
Basic Attributes
AWG
Colour
Cross section(mm²)
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Nominal current(A)
Nominal voltage(V)
Nominal voltage(V AC)
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes