Star-delta combo (11877308)

Star-delta combo 11877308
  • Volume Discount

Product Details:

Manufacturer part number: 11877308

Brand: WEG

Price: 229.55

Delivery time: 22 Days


Technical Data:

Power: 7.5 kW

Switching current (max.): 17 A

Type (manufacturer type): OSW1-C12-C9D24-ET


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11877308

Part Number
11877308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power
(kW)
Switching current (max.)
(A)
Type (manufacturer type)

229.55 €

1 Available 22 Days 7.517OSW1-C12-C9D24-ET

Loading...

  1. 1

Basic information

Contact type 1 maker|2 breakers Functions (relays) Star delta IP rating IP20
Product type Star-delta combo

This page is Star-delta combo, part number 11877308.
You can find the detail information about specifications and dimensions on part number 11877308.

Variation of this product

Part Number
11877309
12243226
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Power
(kW)
Switching current (max.)
(A)
Type (manufacturer type)

218.63 €

1 Available 14 Days 5.512OSW1-C9-C7D24-ET

262.35 €

1 Available 3 Days 12.525OSW1-C16-C9D24-ET

Tech Support