Connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17-10000

Part Number
17-10000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

25.55 €

1 Available 3 Days 17-1000017-10000

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) RJ45 socket Connection (components) Soldering Connection side B (sensors/actuators) Customisable
Connector type Connector. mount Connector standard RJ45 IP rating IP67
Nominal current(A) 1.20 Nominal voltage(V) 100 No. of pins (RJ) 8P8C
Product type Sensor/actuator built-in connector Seal type Bayonet

This page is Connector, part number 17-10000.
You can find the detail information about specifications and dimensions on part number 17-10000.

Variation of this product

Part Number
17-10011
17-10020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

26.77 €

1 Available 3 Days 17-1001117-10011

21.29 €

1 Available 3 Days 17-1002017-10020

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support