Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Case features | halogen-free | Colour | Grey-white (RAL 7035) | Halogen-free | Yes |
---|---|---|---|---|---|
Material | Polyamide | Max. temperature(°C) | +80 | Min. temperature(°C) | -30 |
Product type | Locknut | RoHS-compliant | Yes |