D-SUB receptacles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15-000473
15-000613
15-000623
164X11949X
164X11959X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Connector features IP rating Manufacturer part # Material (details) No. of rows Number of pins Temperature range
(°C)
Test voltage
(V)
Type (manufacturer type) Type (misc.)

26.77 €

1 Available 3 Days Print+ spacer clipIP6715-000473-225|25--15-000473Socket terminal strip

14.81 €

1 Available 3 Days Solder bucket-IP6715-000613-29|9--15-000613Socket terminal strip

16.93 €

1 Available 14 Days Solder bucket-IP6715-000623-215|15--15-000623Socket terminal strip

5.01 €

1 Available 3 Days Crimp+ clearance hole-164X11949XZinc-plated steel315-55 - 1251000164X11949X-

6.28 €

1 Available 3 Days Crimp+ clearance hole-164X11959XZinc-plated steel326-55 - 1251000164X11959X-

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connector type Socket. vertical vertical Product type D-SUB receptacles

Tech Support