Twin ferrule set【200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

739884

Part Number
739884
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

200 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey|Red|Black|Blue Connector features Assortment tin|+ twin ferrules Contact material Cathode copper. tin plated
Country colour code DIN Cross section (max.)(mm²) 2.5 Insulation type Partially insulated
Insulation material PVC Manufacturer part # 739884 Min. cross section(mm²) 0.5
Product type Twin ferrule set RoHS-compliant Yes Temperature range(°C) + 105
Type (manufacturer type) TE 200 SS

This page is Twin ferrule set, part number 739884.
You can find the detail information about specifications and dimensions on part number 739884.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support