Manufacturer part number: 10120538
Brand: BKL ELECTRONIC
Price: 3.40 €
Delivery time: 3 Days
Manufacturer part #: 10120538
Pins per row: 32
Product size (length): 81.28 mm
Total number of pins: 32
Type (manufacturer type): 10120538
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120538
Part Number
|
---|
10120538 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | 10120538 | 32 | 81.28 | 32 | 10120538 |
Loading...
Case material | PPS | Colour | Black | Compatible with (details) | Precision IC sockets and one-row socket terminal strips. |
---|---|---|---|---|---|
Connection (components) | Connection | - | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Pin strip. straight | Contact material | Copper alloy | Contact spacing(mm) | 2.54 |
Contact surface | Gold plated | Industrial goods | No | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Nominal current(A) | 3 | Nominal current (details)(A) | 3 |
Nominal voltage(V AC) | 1000 | No. of rows | 1 | Pin length (PCB)(mm) | 3.20 |
Pin length (receptacle)(mm) | 3.60 | Pin shape | Circular | Product size (height)(mm) | 2.54 |
Product size (width)(mm) | 11.0 | Product type | Pin strip (precision) | RoHS-compliant | Yes |
Separable | Yes |
This page is Pin strip (precision), part number 10120538.
You can find the detail information about specifications and dimensions on part number 10120538.
Part Number |
---|
10120536 |
10120540 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | 10120536 | 20 | 50.8 | 20 | 10120536 | |
3.93 € | 1 | Available | 3 Days | 10120540 | 40 | 101.6 | 40 | 10120540 |