Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact spacing (mm) | Cross section (based on core number) (part 1 + 2) | Manufacturer part # | No. of leads (part 1) (x) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 4 x 0.08 mm² | 28AWG4GR | 4 | 28 AWG 4 GR | |
24.48 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 6 x 0.08 mm² | 28AWG6GR | 6 | 28 AWG 6 GR | |
25.55 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 8 x 0.08 mm² | 28AWG8GR | 8 | 28 AWG 8 GR | |
28.93 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 9 x 0.08 mm² | 28AWG9GR | 9 | 28 AWG 9 GR | |
27.85 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 9 x 0.08 mm² | 28AWG9RM1 | 9 | 28 AWG 9 RM 1 | |
28.93 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 10 x 0.08 mm² | 28AWG10GR | 10 | 28 AWG 10 GR | |
28.93 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 10 x 0.08 mm² | 28AWG10RM1 | 10 | 28 AWG 10 RM1 | |
40.72 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 14 x 0.08 mm² | 28AWG14GR | 14 | 28 AWG 14 GR | |
38.57 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 14 x 0.08 mm² | 28AWG14RM1 | 14 | 28 AWG 14 RM1 | |
45.52 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 16 x 0.08 mm² | 28AWG16GR | 16 | 28 AWG 16 GR | |
40.72 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 16 x 0.08 mm² | 28AWG16RM1 | 16 | 28 AWG 16 RM1 | |
52.03 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 20 x 0.08 mm² | 28AWG20GR | 20 | 28 AWG 20 GR | |
53.11 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 20 x 0.08 mm² | 28AWG20RM1 | 20 | 28 AWG20 RM1 | |
62.87 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 25 x 0.08 mm² | 28AWG25GR | 25 | 28 AWG 25 GR | |
65.03 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 26 x 0.08 mm² | 28AWG26GR | 26 | 28 AWG 26 GR | |
60.69 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 26 x 0.08 mm² | 28AWG26RM1 | 26 | 28 AWG 26 RM1 | |
84.96 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 34 x 0.08 mm² | 28AWG34GR | 34 | 28 AWG 34 GR | |
87.13 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 34 x 0.08 mm² | 28AWG34RM1 | 34 | 28 AWG 34 RM1 | |
104.57 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 37 x 0.08 mm² | 28AWG37GR | 37 | 28 AWG 37 GR | |
102.39 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 40 x 0.08 mm² | 28AWG40GR | 40 | 28 AWG 40 GR | |
100.21 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 40 x 0.08 mm² | 28AWG40RM1 | 40 | 28 AWG 40 RM1 | |
108.93 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 44 x 0.08 mm² | 28AWG44RM1 | 44 | 28 AWG44 RM1 | |
130.71 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 50 x 0.08 mm² | 28AWG50GR | 50 | 28 AWG 50 GR | |
130.71 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1 | 50 x 0.08 mm² | 28AWG50RM1 | 50 | 28 AWG 50 RM1 | |
141.61 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 60 x 0.08 mm² | 28AWG60GR | 60 | 28 AWG 60 GR | |
163.96 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 1.27 | 64 x 0.08 mm² | 28AWG64GR | 64 | 28 AWG 64 GR |
Loading...
AWG | 28 | Colour | Grey | Core layout(mm) | 7 x 0.125 |
---|---|---|---|---|---|
Cross section (each core) (part 1)(mm²) | 0.08 | Insulation material | Polyvinyl chloride | Max. length sold by the metre(m) | 30.5 |
Max. temperature range (fixed installation)(°C) | +105 | Nominal voltage(V) | 300 | Packaged | Yes |
Product size (height)(mm) | 0.90 | Product type | Ribbon cable | RoHS-compliant | Yes |
Sold per metre | No |