Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10120256 |
10120291 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Manufacturer part # | Number of pins | Thread type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
1.00 € | 2 Pieces Per Package | 1 pack | Available | 14 Days | 10120256 | - | Inner and outer threads. 4-40 UNC | 10120256 | Inner and outer threads. 4-40 UNC | |
1.33 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | 10120291 | - | Inner and outer thread M3 | 10120291 | Inner and outer thread M3 |
Loading...
Colour | Silver | Compatible with connectors | D-SUB pin strip 9-pin|D-SUB receptacle 9-pin|D-SUB pin strip 15-pin|D-SUB receptacle 15-pin|D-SUB pin strip 25-pin|D-SUB receptacle 25-pin|D-SUB pin strip 37-pin|D-SUB receptacle 37-pin | Product type | Mounting bolt |
---|---|---|---|---|---|
RoHS-compliant | Yes |