Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
511-0900 |
512-0900 |
513-0900 |
516-0010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Material | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
26.71 € | 1 | Available | 11 Days | 92 | 70 | Steel | 165 | 511-0900 | |
23.49 € | 1 | Available | 11 Days | 76 | 51 | Steel | 124 | 512-0900 | |
33.00 € | 1 | Available | 11 Days | 121 | 89 | Steel | 200 | 513-0900 | |
309.27 € | 1 | Available | 12 Days | 216 | 235 | Aluminium | 365 | 516-0010 |
Loading...
Colour | Grey | Product type | Transformer enclosure | RoHS-compliant | Yes |
---|