Pin enclosure - cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1589855
1589857
1589858
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Pins per row Product size (length)
(mm)
Total number of pins Type (manufacturer type)

1.53 €

1 Available 3 Days 1589855923.6218D28-18 BT6-G

1.85 €

1 Available 3 Days 15898571231.2424D28-24 BT6-G

2.05 €

1 Available 3 Days 15898581333.7826D28-26 BT6-G

Loading...

  1. 1

Basic information

Case material PBT fibreglass-reinforced. UL 94 V-0 Colour Red Connection (components) Cut & Clip
Connector orientation Perpendicular (to the PCB) Connector type Pin strip. straight Connectors wire-to-board
Contact material Phosphor bronze Contact spacing(mm) 2.54 Max. temperature(°C) +105
Min. temperature(°C) -40 Nominal current(A) 1 No. of rows 2
Pin shape Rectangular Product size (height)(mm) 5.10 Product size (width)(mm) 5
Product type Pin enclosure - cable RoHS-compliant Yes Series (connectors) Micro-MaTch

Tech Support