DC fuse

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1583370

Part Number
1583370
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 28 Days

Loading...

  1. 1

Basic information

Fuse layout Ceramic tube (+ extinguishing agent) Nominal current(A) 6.3 Nominal voltage(V DC) 250
Product size (length)(mm) 20 Product size (Ø)(mm) 5 Product type DC fuse
Release characteristics Time delay -T- Switch-off capacity(A) 200 Type (manufacturer type) TC -522625

This page is DC fuse, part number 1583370.
You can find the detail information about specifications and dimensions on part number 1583370.

Tech Support