Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1577820 |
1579289 |
1579290 |
1579291 |
1579344 |
1579348 |
1579379 |
1579395 |
1579396 |
1579403 |
1579404 |
1579417 |
1579510 |
1579511 |
TC-2520013 |
TC-2520062 |
TC-2520074 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Case material | Connector / Output type B | Connector/ Input type A | Connector type | Impedance (integer) (Ω) | Industrial goods | Insulation material | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | - | TNC socket | SMA socket | Adapter. straight | - | - | Delrin | 1577820 | 1577820 | ||
6.84 € | 1 | Available | 3 Days | Brass gold plated | SMA plug | SMA plug | Adapter. straight | 50 | - | PTFE | 1579289 | 1579289 | ||
5.23 € | 1 | Available | 3 Days | Brass gold plated | SMA socket | SMA socket | Adapter. straight | 50 | - | PTFE | 1579290 | 1579290 | ||
6.84 € | 1 | Available | 3 Days | - | TNC socket | SMA plug | Adapter. straight | 50 | - | PTFE | 1579291 | 1579291 | ||
8.93 € | 1 | Available | 3 Days | Brass gold plated | SMA socket | SMA socket | Adapter. built-in | 50 | - | PTFE | 1579344 | 1579344 | ||
8.93 € | 1 | Available | 3 Days | Brass gold plated | SMA socket | SMA plug | Adapter. right angle | - | - | PTFE | 1579348 | 1579348 | ||
5.01 € | 1 | Available | 3 Days | Brass gold plated | SMA plug | MCX plug | Adapter. straight | - | - | PTFE | 1579379 | 1579379 | ||
7.35 € | 1 | Available | 3 Days | - | BNC socket | SMA plug | Adapter. straight | 50 | - | PTFE | 1579395 | 1579395 | ||
7.35 € | 1 | Available | 3 Days | - | BNC plug | SMA socket | Adapter. straight | 50 | - | PTFE | 1579396 | 1579396 | ||
8.93 € | 1 | Available | 3 Days | - | N socket | SMA plug | Adapter. straight | 50 | - | PTFE | 1579403 | 1579403 | ||
9.45 € | 1 | Available | 3 Days | - | N plug | SMA socket | Adapter. straight | 50 | - | PTFE | 1579404 | 1579404 | ||
6.28 € | 1 | Available | 3 Days | Brass gold plated | SMA reverse polarity socket | SMA plug | Adapter. straight | 50 | - | PTFE | 1579417 | 1579417 | ||
4.45 € | 1 | Available | 3 Days | Brass nickel plated | F socket | SMA plug | Adapter. straight | 50 | - | PTFE | 1579510 | 1579510 | ||
9.99 € | 1 | Available | 10 Days | Brass gold plated | SMA socket | SMA socket | Adapter. built-in | 50 | - | PTFE | 1579511 | 1579511 | ||
643.87 € | 100 Pieces Per Package | 1 pack | Available | 28 Days | Brass gold plated | SMA socket | SMA plug | Adapter. right angle | 50 | Yes | PTFE | TC-2520013 | TC-252 0013 | |
497.37 € | 100 Pieces Per Package | 1 pack | Available | 28 Days | Brass nickel plated | BNC plug | SMA socket | Adapter. straight | 50 | Yes | PTFE | TC-2520062 | TC-252 0062 | |
694.15 € | 100 Pieces Per Package | 1 pack | Available | 28 Days | Brass nickel plated | N plug | SMA socket | Adapter. straight | 50 | Yes | PTFE | TC-2520074 | TC-252 0074 |
Loading...
Product type | SMA adapter | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Case material
Connector / Output type B
Connector/ Input type A
Connector type
Impedance (integer)(Ω)
Industrial goods
Insulation material
Manufacturer part #
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes