Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1579242 |
1579254 |
1579280 |
1579281 |
1579282 |
1579384 |
1579389 |
1579462 |
1579463 |
1579475 |
1579476 |
1579550 |
TC-2520065 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable category | Cable diameter (mm) | Connection (components) | Connector type | Impedance (integer) (Ω) | Industrial goods | Manufacturer part # | Max. frequency (GHz) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | RG 58|RG 9/U | 5 | Soldering | Plug. straight | - | - | 1579242 | 4 | - | 1579242 | ||
7.88 € | 1 | Available | 3 Days | RG 58|RG 9/U | 5 | Crimp | Plug. straight | - | - | 1579254 | - | - | 1579254 | ||
8.40 € | 1 | Available | 3 Days | RG 8|RG 213 | 10.30 | Soldering | Plug. straight | - | - | 1579280 | 4 | - | 1579280 | ||
11.61 € | 1 | Available | 3 Days | Aircom | 10.30 | Soldering | Plug. straight | - | - | 1579281 | - | - | 1579281 | ||
7.88 € | 1 | Available | 3 Days | - | - | - | Socket. vertical vertical | - | - | 1579282 | 11 | -55 - +150 | 1579282 | ||
8.93 € | 1 | Available | 3 Days | Aircell 7 | 7.30 | Soldering | Plug. straight | - | - | 1579384 | - | - | 1579384 | ||
7.88 € | 1 | Available | 3 Days | - | - | - | Socket. vertical vertical | - | - | 1579389 | 11 | -55 - +150 | 1579389 | ||
8.40 € | 1 | Available | 3 Days | Aircell 5 | 5 | Crimp | Plug. straight | - | - | 1579462 | - | - | 1579462 | ||
6.84 € | 1 | Available | 3 Days | Aircell 5 | 5 | - | Socket. straight | - | - | 1579463 | - | - | 1579463 | ||
8.40 € | 1 | Available | 3 Days | RG 8|RG 213 | 10.30 | Crimp | Plug. straight | - | - | 1579475 | - | - | 1579475 | ||
11.61 € | 1 | Available | 3 Days | RG 213 | 10.30 | - | Plug. right angle | - | - | 1579476 | - | - | 1579476 | ||
8.40 € | 1 | Available | 3 Days | Belden H155 | - | Crimp | Plug. straight | - | - | 1579550 | 6 | - | 1579550 | ||
530.17 € | 100 Pieces Per Package | 1 pack | Available | 28 Days | RG 58|RG 9/U | 5 | Crimp | Plug. straight | 50 | Yes | TC-2520065 | - | - | TC-252 0065 |
Loading...
Material (details) | Brass. nickel plated | Product type | N connector | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Cable category
Cable diameter(mm)
Connection (components)
Connector type
Impedance (integer)(Ω)
Industrial goods
Manufacturer part #
Max. frequency(GHz)
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes