Klauke 16558 Ring terminal Cross section (max.)=35 mm² Hole Ø=8.4 mm Not i

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16558

Part Number
16558
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.85 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 0.50 - 35 mm²
Cross section(mm²) 35 Cross section (max.)(mm²) 35 Hole Ø(mm) 8.4
Insulation type Not insulated Manufacturer part # 16558 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 0.5 Product type Ring terminal Support sleeve No
Thread size M8 Type (manufacturer type) 16558

This page is Klauke 16558 Ring terminal Cross section (max.)=35 mm² Hole Ø=8.4 mm Not i, part number 16558.
You can find the detail information about specifications and dimensions on part number 16558.

Tech Support