Klauke 1654K Parallel connector 25 mm² Not insulated Metal 1 pc(s) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1654K

Part Number
1654K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.69 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Copper silver plated Cross-section range 25 mm² (max)
Cross section (max.)(mm²) 25 Dimensions (l x d4 x d1) 14 x 10.5 x 7.5 mm Inside diameter(mm) 7.5
Insulation type Not insulated Manufacturer part # 1654K Outside diameter(mm) 10.5
Product size (length)(mm) 14 Product type Parallel connector Type (manufacturer type) 1654K

This page is Klauke 1654K Parallel connector 25 mm² Not insulated Metal 1 pc(s), part number 1654K.
You can find the detail information about specifications and dimensions on part number 1654K.

Tech Support