Klauke 3720 Blade receptacle Connector width: 6.3 mm Connector thickness:

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3720

Part Number
3720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.44 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Colour Metal Connection angle(°) 90 Connector thickness(mm) 0.8
Connector width(mm) 6.3 Contact material Brass tin plated Cross-section range 0.50 - 1 mm²
Cross section(mm²) 0.5 - 1 Cross section (max.)(mm²) 1 Insulation type Not insulated
Manufacturer part # 3720 Material (details) CuZn. tin-plated Min. cross section(mm²) 0.5
Product type Blade receptacle Size 6.3 x 0.8 mm Type (manufacturer type) 3720
Type (misc.) 6.3 x 0.8 mm Type B

This page is Klauke 3720 Blade receptacle Connector width: 6.3 mm Connector thickness:, part number 3720.
You can find the detail information about specifications and dimensions on part number 3720.

Tech Support