Klauke 770 Parallel connector 0.50 mm² 1 mm² Insulated Red 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

770

Part Number
770
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.35 €

1 Available 34 Days

Loading...

  1. 1

Basic information

Colour Red Contact material CU-ETP Cross-section range 0.50 - 1 mm²
Cross section(mm²) 0.5 - 1 Cross section (max.)(mm²) 1 Dimensions (d1 x l1 x l2) 1.6 x 17 x 7 mm
Inside diameter(mm) 1.6 Insulation type Insulated Insulation material PA
Insulation (material) Halogen-free PA Manufacturer part # 770 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 0.5 Product size (length)(mm) 17 Product type Parallel connector
Type (manufacturer type) 770

This page is Klauke 770 Parallel connector 0.50 mm² 1 mm² Insulated Red 1 pc(s), part number 770.
You can find the detail information about specifications and dimensions on part number 770.

Tech Support