Finger handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210.1003
3210.3003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Load capacity (max.)
(N)
Product size (length)
(mm)
Type (manufacturer type)

2.05 €

1 Available 3 Days 28.5250353210.1003

2.57 €

1 Available 3 Days 79.5400863210.3003

Loading...

  1. 1

Basic information

Colour Black Material Polyamide Product size (height)(mm) 27
Product size (width)(mm) 9.5 Product type Finger handle Type (misc.) Polyamide (fibreglass reinforced)

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support