Fibre Optic Cable for Front Panel Mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1282.1000
1282.2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lens shape Type (manufacturer type) Type (misc.)

0.65 €

1 Available 3 Days Dome1282.1000spherical

0.67 €

1 Available 69 Days Circular1282.2000planar

Loading...

  1. 1

Basic information

Colour Transparent Configuation (FO) 1 x 1 Lens size (Ø)(mm) 2.8
Manufacturer Mentor Mounting type Panel-fit|Press-fit Operating temperature (max.) (num)(°C) +85
Operating temperature (min.) (num)(°C) -40 Product size (length)(mm) 8.5 Product size (Ø)(mm) 2.8
Product type Light pipe RoHS-compliant Yes Type (FO) Rigid

Tech Support