Ethernet Switch (852-102)

Ethernet Switch 852-102
  • Volume Discount

Product Details:

Manufacturer part number: 852-102

Brand: WAGO

Price: 447.09

Delivery time: 8 Days


Technical Data:

No. of Ethernet ports: 8

Port type: 8x 10/100Base-TX (RJ-45)

Product size (depth): 162 mm

Type (manufacturer type): 852-102


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

852-102

Part Number
852-102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of Ethernet ports Port type Product size (depth)
(mm)
Type (manufacturer type)

447.09 €

1 Available 8 Days 88x 10/100Base-TX (RJ-45)162852-102

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 IP rating IP30 LAN transfer rate 100 MBit/s
Min. ambient temperature(°C) 0 Operating voltage(V DC) 12|24|48 Product size (height)(mm) 120
Product size (width)(mm) 50 Product type Industrial Ethernet switch Working principle Unmanaged switch

This page is Ethernet Switch, part number 852-102.
You can find the detail information about specifications and dimensions on part number 852-102.

Variation of this product

Part Number
852-101
852-103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of Ethernet ports Port type Product size (depth)
(mm)
Type (manufacturer type)

245.95 €

1 Available 8 Days 55x 10/100Base-TX (RJ-45)105852-101

606.69 €

1 Available 7 Days 108x 10/100Base-TX (RJ-45); 2x SFP 100Base-FX. glass fiber162852-103

Tech Support