1676 Klauke Ferrule 1 x 0.25 mm² x 6 mm Partially insulated Yellow 1000 pc(【1,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1676

Part Number
1676
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.60 €

1,000 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 11 Conforming wire size(AWG) 24 Insulation material Polypropylene
Colour Yellow Contact material Cathode copper. tin plated Cross-section x Length 1 x 0.25 mm² x 6 mm
Cross section (per pin/core)(mm²) 0.25 Cross section (based on core number)(mm²) 1 x 0.25 Insulation type Partially insulated
Manufacturer part # 1676 No. of leads 1 Product type Ferrule
Sleeve length(mm) 6 Temperature range(°C) up to +105 Type (manufacturer type) 1676

This page is 1676 Klauke Ferrule 1 x 0.25 mm² x 6 mm Partially insulated Yellow 1000 pc(, part number 1676.
You can find the detail information about specifications and dimensions on part number 1676.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support