Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HD67507 |
HD67510 |
HD67552 |
HD67561 |
HD67562 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Interface(s) | Interfaces (Advantech) | Manufacturer part # | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
289.68 € | 1 | Available | 3 Days | RS485 / RS232C / Ethernet 10/100 | Modbus|LAN|RS-232|RS-485 | HD67507 | HD67507 | ModBUS Master RTU / ModBUS Server TCP | |
304.99 € | 1 | Available | 3 Days | RS485 / RS232C / Ethernet 10/100 | Modbus|LAN|RS-232|RS-485 | HD67510 | HD67510 | ModBUS Slave RTU / TCP client ModBUS | |
661.36 € | 1 | Available | 13 Days | CAN 2.0 / Profibus DP / RS232C | CAN bus|Profibus|RS-232 | HD67552 | HD67552 | CAN Slave / Profibus DP Slave | |
650.43 € | 1 | Available | 3 Days | Profibus DP / RS232C / RS485 | Profibus|RS-232|RS-485 | HD67561 | HD67561 | Master / Profibus DP | |
578.28 € | 1 | Available | 3 Days | Profibus DP / RS232C / RS485 | Profibus|RS-232|RS-485 | HD67562 | HD67562 | Slave / Profibus DP |
Loading...
Current consumption(mA) | 200 | Operating voltage | 24 V/DC. 12 V/AC | Operating temperature (range) | -20 up to +70 °C |
---|---|---|---|---|---|
Operating temperature (max.)(°C) | +70 | Operating temperature (min.)(°C) | -20 | Operating voltage(V DC) | 24 |
Product size (height)(mm) | 107 | Product size (depth)(mm) | 120 | Product size (width)(mm) | 23 |
Product type | Gateway |