Ribbon cable (10120666)

Ribbon cable 10120666
  • Volume Discount

Product Details:

Manufacturer part number: 10120666

Brand: BKL ELECTRONIC

Price: 3.40

Delivery time: 3 Days


Technical Data:

Cross section (based on core number) (part 1 + 2): 6 x 0.08 mm²

Manufacturer part #: 10120666

No. of leads (part 1): 6 x

Type (manufacturer type): 10120666


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120666

Part Number
10120666
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section (based on core number) (part 1 + 2) Manufacturer part # No. of leads (part 1)
(x)
Type (manufacturer type)

3.40 €

1 Available 3 Days 6 x 0.08 mm²10120666610120666

Loading...

  1. 1

Basic information

AWG 28 Colour Grey Contact spacing(mm) 1.27
Cross section (each core) (part 1)(mm²) 0.08 Packaged Yes Product type Ribbon cable
RoHS-compliant Yes Sold per metre No Product size (length)(cm) 25

This page is Ribbon cable, part number 10120666.
You can find the detail information about specifications and dimensions on part number 10120666.

Variation of this product

Part Number
10120668
10120669
10120670
10120671
10120672
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross section (based on core number) (part 1 + 2) Manufacturer part # No. of leads (part 1)
(x)
Type (manufacturer type)

2.57 €

1 Available 3 Days 10 x 0.08 mm²101206681010120668

3.40 €

1 Available 3 Days 12 x 0.08 mm²101206691210120669

2.89 €

1 Available 3 Days 14 x 0.08 mm²101206701410120670

2.89 €

1 Available 3 Days 16 x 0.08 mm²101206711610120671

3.40 €

1 Available 3 Days 20 x 0.08 mm²101206722010120672

Tech Support