Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6GK54088GR002AM2 |
6GK54088GS002AM2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
5,014.00 € | 1 | 8 Days | ||
3,759.11 € | 1 | 8 Days |
Loading...
Ambient temperature (max.)(°C) | +70 | Current consumption(A) | 2 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Min. ambient temperature(°C) | -40 | No. of 10/100/1000 Mbps ports(x) | 8 |
Operating voltage(V) | 28.8 | Product size (height)(mm) | 147 | Product size (depth)(mm) | 125 |
Product size (width)(mm) | 140 | Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 / 1000 |
Type (manufacturer type) | SCALANCE XM 408-4 C | Weight(g) | 1150.0 | Working principle | Managed switch |