Pilot light

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1567409

Part Number
1567409
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Light colour Clear Nominal current(mA) 150 Nominal voltage(V) 8
Power(W) 2 Product size (length)(mm) 30 Product size (Ø)(mm) 6.3
Product type Pilot light RoHS-compliant Yes Socket (mini bulbs) Fuse holder
Type (manufacturer type) 1078791

This page is Pilot light, part number 1567409.
You can find the detail information about specifications and dimensions on part number 1567409.

Tech Support