Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D53TP25D |
D53TP50D |
D53TP50D-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Current load (max.) (A) | RoHS-compliant | Surge current (max.) (A) | Switching type (relays) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|
229.68 € | 1 | 3 Days | 25 | Yes | 625 | Zero crossing | D53TP25D | D53TP25D | Switches at voltage zero. | ||
283.12 € | 1 | Available | 3 Days | 50 | Yes | 239 | Zero crossing | D53TP50D | D53TP50D | Switches at voltage zero. | |
366.21 € | 1 | Available | 3 Days | 50 | - | 239 | Random turn on | D53TP50D-10 | D53TP50D-10 | Instant start |
Loading...
Dimension height(mm) | 30 | Dimension width(mm) | 75 | Ambient temperature(°C) | -40 - +80 |
---|---|---|---|---|---|
Control voltage range | 4 - 32 V DC | Control voltage (min.)(V DC) | 4 | Control voltage (max.)(V DC) | 32 |
Max. temperature(°C) | +80 | Min. temperature(°C) | -40 | Operating voltage(V AC) | 48 - 530 |
Product size (length)(mm) | 103.8 | Product type | SSR | Switching voltage (max.)(V AC) | 530 |
Switching voltage (min.)(V AC) | 48 |