Assembly kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ60002BA48

Part Number
8PQ60002BA48
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.04 €

1 9 Days

Loading...

  1. 1

Basic information

Material Metal Product size (height)(mm) 800 Product size (length)(mm) 400
Product type Assembly kit RoHS-compliant Ja Type (manufacturer type) 8PQ 6000-2 BA48

This page is Assembly kit, part number 8PQ60002BA48.
You can find the detail information about specifications and dimensions on part number 8PQ60002BA48.

Tech Support