Mounting rail Steel (8MF10262AS30)

Mounting rail Steel 8MF10262AS30

Product Details:

Manufacturer part number: 8MF10262AS30

Brand: SIEMENS

Price: 17.99

Delivery time: 18 Days


Technical Data:

Product size (width): - mm

Product size (length): 266 mm

Type (manufacturer type): 8MF 1026-2 AS 30

Type (misc.): Compact for door width 400 mm

Weight: 100 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10262AS30

Part Number
8MF10262AS30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

17.99 €

1 18 Days -2668MF 1026-2 AS 30Compact for door width 400 mm100

Loading...

  1. 1

Basic information

Material Steel Product type Mounting rail

This page is Mounting rail Steel, part number 8MF10262AS30.
You can find the detail information about specifications and dimensions on part number 8MF10262AS30.

Variation of this product

Part Number
8MF10562AS30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

23.52 €

1 18 Days 5005668MF 1056-2 AS 30Compact for cabinet width 500 mm300

Tech Support