Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8PQ10100BA03 |
8PQ10140BA01 |
8PQ10160BA01 |
8PQ10180BA01 |
8PQ10200BA02 |
8PQ10240BA01 |
8PQ10260BA01 |
8PQ10280BA01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
168.05 € | 1 | 98 Days | 100 | 1100 | 8PQ 1010-0 BA03 | ||
80.60 € | 1 | Available | 9 Days | 100 | 400 | 8PQ 1014-0 BA01 | |
119.83 € | 1 | 9 Days | 100 | 600 | 8PQ 1016-0 BA01 | ||
162.45 € | 1 | 9 Days | 100 | 800 | 8PQ 1018-0 BA01 | ||
224.08 € | 1 | Available | 9 Days | 200 | 850 | 8PQ 1020-0 BA02 | |
162.45 € | 1 | 9 Days | 200 | 400 | 8PQ 1024-0 BA01 | ||
240.88 € | 1 | 12 Days | 200 | 800 | 8PQ 1026-0 BA01 | ||
323.81 € | 1 | 9 Days | 200 | 600 | 8PQ 1028-0 BA01 |
Loading...
Colour | Green | Material | Steel | Product type | Base corners |
---|---|---|---|---|---|
RoHS-compliant | Ja |