Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8PQ21976BA11 |
8PQ21978BA11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|
251.40 € | 1 | Available | 10 Days | 600 | 8PQ 2197-6 BA11 | |
251.40 € | 1 | 9 Days | 800 | 8PQ 2197-8 BA11 |
Loading...
Colour | Light grey | Material | Steel plate | Product size (height)(mm) | 1975 |
---|---|---|---|---|---|
Product size (length)(mm) | 400 | Product type | Frame panels | RoHS-compliant | Ja |