Hex nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ95000BA05

Part Number
8PQ95000BA05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.56 €

1 10 Days

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 10 Product type Hex nut RoHS-compliant Ja
Type (manufacturer type) 8PQ 9500-0 BA05 Weight(g) 508

This page is Hex nut, part number 8PQ95000BA05.
You can find the detail information about specifications and dimensions on part number 8PQ95000BA05.

Tech Support