End Cover Sleeveless【2-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1457CEP
1457CEP-10
1457CWP
1457CWP-10
1457KEP
1457KEP-10
1457KWP
1457KWP-10
1457NEP
1457NEP-10
1457NWP
1457NWP-10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

30.91 €

2 Pieces Per Package

1 pack Available 12 Days 31591457CEP

141.19 €

10 Pieces Per Package

1 pack Available 12 Days 31591457CEP-10

17.51 €

2 Pieces Per Package

1 pack Available 12 Days 31591457CWP

82.16 €

10 Pieces Per Package

1 pack Available 12 Days 31591457CWP-10

36.59 €

2 Pieces Per Package

1 pack Available 12 Days 44841457KEP

165.01 €

10 Pieces Per Package

1 pack Available 12 Days 44841457KEP-10

22.49 €

2 Pieces Per Package

1 pack Available 12 Days 44841457KWP

97.71 €

10 Pieces Per Package

1 pack Available 12 Days 44841457KWP-10

40.12 €

2 Pieces Per Package

1 pack Available 12 Days 551041457NEP

183.13 €

10 Pieces Per Package

1 pack Available 12 Days 551041457NEP-10

23.96 €

2 Pieces Per Package

1 pack Available 12 Days 551041457NWP

105.55 €

10 Pieces Per Package

1 pack Available 12 Days 551041457NWP-10

Loading...

  1. 1

Basic information

Case features sleeveless Colour Black Material Aluminium
Product size (length)(mm) 5 Product type End cover RoHS-compliant Yes

Tech Support