Replacement Filter【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFF1000
PFF2000
PFF6000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

22.35 €

5 Pieces Per Package

1 pack Available 12 Days White-8080PFF1000

29.47 €

5 Pieces Per Package

1 pack Available 12 Days White|Blue-120120PFF2000

33.01 €

5 Pieces Per Package

1 pack Available 12 Days WhiteSynthetics254254PFF6000

Loading...

  1. 1

Basic information

Product size (height)(mm) 20 Product type Replacement filter RoHS-compliant Yes

Tech Support