Bail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1598TH1
1598TH2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type)

23.33 €

1 Available 12 Days 1598TH1

23.33 €

1 Available 12 Days 1598TH2

Loading...

  1. 1

Basic information

Colour Silver Material Steel Product size (height)(mm) 0
Product type Bail RoHS-compliant Yes

Tech Support