80PK-25 SureGrip Piercing Probe / -40 up to +350 °C

80PK-25 SureGrip Piercing Probe / -40 up to +350 °C
  • Volume Discount
[Specifications]
・Product type: Needle probe
・Calibrated to: Manufacturer's standards (no certificate)

[Features]
・Type-K thermocouple suitable for food industry, liquids and gels
・Measurement range : -40 to 260 °C
・One year warranty

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2098706

Part Number
2098706
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.45 €

1 Available 74 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -40 Temperature measurement range (upper limit)(°C) +350 Calibrated to Manufacturer's standards (no certificate)
Product type Needle probe Connector (testing equipment) TE mini I/O connector Pick-up time (details)(s) 3
Probe length(mm) 102 Product size (Ø)(mm) 3.4 Sensor type K
Temperature reading range -40 up to +350 °C Temperature reading accuracy(°C) ±2.2

This page is 80PK-25 SureGrip Piercing Probe / -40 up to +350 °C, part number 2098706.
You can find the detail information about specifications and dimensions on part number 2098706.

Tech Support