Current Measuring Transducer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-550

Part Number
857-550
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

377.13 €

1 Available 22 Days

Loading...

  1. 1

Basic information

Connection Spring Current consumption(mA)
< 40
Input signal AC/DC 0 – 1 A; AC/DC 0 – 5 A;
Load 600 ohm Output signal(mA) 0 - 10 V / 2 - 10 V / 0 - 5 V / 1 - 5 V / 0 - 20 mA / 4 - 20 mA / 0 - 10 mA / 2 - 10 Product size (height)(mm) 96
Product size (width)(mm) 6 Product size (length)(mm) 94 Supply voltage 24 V/DC
Type (manufacturer type) 857-550 Type (misc.) Configuration via DIP switch

This page is Current Measuring Transducer, part number 857-550.
You can find the detail information about specifications and dimensions on part number 857-550.

Tech Support