Signal Duplicator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-423

Part Number
857-423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

403.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection Spring Ambient temperature (max.)(°C) +70 Current consumption(mA)
< 35
Input resistance(kΩ) ≤ 50 Ω / ≥ 100 Input signal 0 - 20 mA. 4 - 20 mA. 0 - 5 V. 0 - 10 V. 2 - 10 V. 1 - 5 V Insulation (material) Polyamide 6.6
Load 2 x 300 Ω Min. ambient temperature(°C) -25 Output signal(mA) 4 x 2 x 0.4
Product size (height)(mm) 96 Product size (width)(mm) 6 Product size (length)(mm) 94
Setting type DIP switch Supply voltage(V) 16.8 - 31.2 Type 857-423
Type (manufacturer type) 857-423 Type (misc.) With 2 configurable current outputs.

This page is Signal Duplicator, part number 857-423.
You can find the detail information about specifications and dimensions on part number 857-423.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support