End connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36965

Part Number
36965
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.45 €

1 3 Days

Loading...

  1. 1

Basic information

AWG max. 10 AWG (min.) 22 Colour Purple
Contact material Copper Cross-section range 0.303 - 5.30 mm² Cross section (max.)(mm²) 5.30
Insulation type Insulated Insulation material PVC Manufacturer part # 36965
Min. cross section(mm²) 0.303 Product type End connector RoHS-compliant Yes
Temperature range(°C) +90 Type (manufacturer type) PLASTI GRIP

This page is End connector, part number 36965.
You can find the detail information about specifications and dimensions on part number 36965.

Tech Support