Threaded Bushing Brass

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

59002810

Part Number
59002810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.25 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Brass Material (details) Brass Material Brass
Product type Threaded bush RoHS-compliant Yes Type DODGE M 3 x 6.5
Type (manufacturer type) GEWINDEBUCHSEN DODGE M3x6.5 Thread size M3|Dodge M 3 x 6.5 ND 4.0 x 6.5

This page is Threaded Bushing Brass, part number 59002810.
You can find the detail information about specifications and dimensions on part number 59002810.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support