Fitting material

Fitting material
  • Volume Discount
[Specifications]
・Product type: Fitting material

[Features]
・SITOR fuse tong

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3NC1000

Part Number
3NC1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.52 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Product type Fitting material

This page is Fitting material, part number 3NC1000.
You can find the detail information about specifications and dimensions on part number 3NC1000.

Tech Support