UPS switching module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AT80071AA100AA0

Part Number
6AT80071AA100AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,831.93 €

1 15 Days

Loading...

  1. 1

Basic information

Dimension length(mm) 75 Dimension width(mm) 70 Connections Screw connector
Input current(mA) 250 Product size (height)(mm) 112 Product type UPS switching module
Type (manufacturer type) 6 AT 8007-1 AA10-0AA0 Weight(g) 260

This page is UPS switching module, part number 6AT80071AA100AA0.
You can find the detail information about specifications and dimensions on part number 6AT80071AA100AA0.

Tech Support