Gmc-I Labkon P500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K149A
K150A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. output current
(A)
Output voltage (max.)
(V DC)
Residual ripple
(mV)
Type (manufacturer type)

1,543.96 €

1 Available 13 Days 6.5808LABKON P500 80V 6.5A

1,582.53 €

1 13 Days 4.212015LABKON P500 120V 4.2A

Loading...

  1. 1

Basic information

Bench PSU features programmable Calibrated to Manufacturer's standards (no certificate) Input voltage (LOV)(V AC) 230|115
Load balance 10 mV Mains control 10 mV Mains supply IEC 320 C14
No. of outputs(x) 1 Output current (min.)(A) 0.001 Output voltage (min.)(V) 0.001
Power(W) 500 Product size (height)(mm) 110 Product size (width)(mm) 226
Product size (length)(mm) 414 Product type Bench PSU (adjustable voltage) Technology (PSUs) SMPSU
Weight(g) 5500.0

Tech Support