Bench PSU (Adjustable Voltage)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K110A
K111A
K112A
K148A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bench PSU features Input voltage (LOV)
(V AC)
Load balance Mains control Max. output current
(A)
Output current (min.)
(A)
Output voltage (min.)
(V)
Output voltage (max.)
(V DC)
Power
(W)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Residual ripple
(mV)
Technology (PSUs) Type (manufacturer type) Weight
(g)
Connections Interfaces (components) Load balance
(%)
Mains control
(%)
Output (mains adapters) Output voltage (min.)
(V DC)

1,328.17 €

1 Available 7 Days remote controlled|programmable115|230--50-18100882132501Linear regulated PSULSP 32K18R56000.04 mm socketsRS2320.020:024 mm socket0

1,256.03 €

1 Available 7 Days remote controlled|programmable115|230--30-36100882132501Linear regulated PSULSP 32K36R36000.04 mm socketsRS2320.020:024 mm socket0

1,256.03 €

1 Available 7 Days remote controlled|programmable115|230--1.50-72100882132501Linear regulated PSULSP 32K72R 1.56000.04 mm socketsRS2320.020:024 mm socket0

1,582.53 €

1 14 Days programmable230|1155 mV5 mV14.50.0010.001355001102264145SMPSULABKON P500 35/145500.0------

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Mains supply IEC 320 C14 No. of outputs(x) 1
Product type Bench PSU (adjustable voltage)

Tech Support