Hinge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1427HK

Part Number
1427HK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.05 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Colour Grey Compatible with (details) ZGRP series 1590 Material Polyester
Product size (height)(mm) 15 Product size (width)(mm) 45 Product size (Ø)(mm) 35
Product type Hinge RoHS-compliant Yes Type (manufacturer type) 1427HK

This page is Hinge, part number 1427HK.
You can find the detail information about specifications and dimensions on part number 1427HK.

Tech Support