Screw Self-cutting Steel【6 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1421J6

Part Number
1421J6
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.24 €

6 Pieces Per Package

1 pack Available 12 Days

Loading...

  1. 1

Basic information

Case features self-cutting Colour Ecru Material Steel
Product type Screw RoHS-compliant Yes Type (manufacturer type) 1421J6

This page is Screw Self-cutting Steel, part number 1421J6.
You can find the detail information about specifications and dimensions on part number 1421J6.

Tech Support