Rail mounted PSU (DIN)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4AV21022EB000A
4AV41062EB000A
4AV98071CB002N
6AG19312EC212AA0
6EP1334-7CA00
6EP34368SB002AY0
6GK57912AC000AA0
6GK59240PS001AA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Connection (components) Connections Input voltage range
(V)
Input voltage (max.)
(V AC)
Input voltage (max.)
(V DC)
IP rating Manufacturer part # Max. output current
(A)
Max. temperature
(°C)
Min. input voltage
(V AC)
Min. input voltage
(V DC)
Min. temperature
(°C)
No. of outputs
(x)
No. of phases Output current (details)
(mA)
Output voltage
(V)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Output voltage
(V DC)
Type (manufacturer type) Weight
(g)

207.68 €

1 Available 10 Days -13645111Screws|CEE 7/16 CEE plug--230-IP004AV21022EB000A1-115---1----244 AV 2102-2 EB00-0A-

359.64 €

1 10 Days -15296108Screws--415-IP004AV41062EB000A6-215---1----244 AV 4106-2 EB00-0A-

289.68 €

1 Available 51 Days -9512793Screws|CEE 7/16 CEE plug--424-IP004AV98071CB002N3.33-360---1----244 AV 9807-1 CB00-2N-

584.83 €

1 47 Days -12550125Screws---29IP206AG19312EC212AA015+60-22-25------246 AG1931-2EC21-2 AA0400

486.44 €

1 Available 7 Days 192181120125ConnectorConnectorsAC 85 V - 132 V/170 V - 264264--6EP1334-7CA008+6085--251180002424|2424-6EP1334-7CA001100

610.64 €

1 8 Days -12580150Screw connector--500-IP206EP34368SB002AY020+60400--2513----246EP 3436-8 SB 00-2 AY01800.0

420.17 €

1 8 Days -4513330---240-IP656GK57912AC000AA0-+6090--40------186 GK 5791-2 AC00-0AA0209

487.40 €

1 8 Days -12542125Screw terminals----IP206GK59240PS001AA21.6+70---40------546 GK 5924-0 PS00-1AA2500

Loading...

  1. 1

Basic information

Product type Rail mounted PSU (DIN)

Tech Support