Bell transformer / operational voltage 230V / Assembly

Bell transformer / operational voltage 230V / Assembly
  • Volume Discount
[Specifications]
・Product type: Bell transformer
・Operating voltage(V): 230
・Mounting type: Assembly

[Features]
・Bell transformers are similar to safety transformers but the secondary voltages do not exceed 24 volts
・conditionally short-circuit proof
・They are also similarly protected against short circuits and overloads, by thermal protection in the primary winding

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ST301
ST303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. nominal current
(A)

40.89 €

1 Available 3 Days 0.5

38.08 €

1 9 Days 1

Loading...

  1. 1

Basic information

Dimension vertical(mm) 111 Dimension width(mm) 35 Dimension depth(mm) 65
Mounting type Assembly Operating voltage(V) 230 Output voltage(V) 8|12
Product type Bell transformer

Tech Support